IESNA:LM-63-2002
[TEST]P1055698
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1000D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1149
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
981.5 972.4 967.3 960.1 948.9 933.7 917.4 899.1 876.7 853.2
827.8 799.3 769.7 738.2 706.6 673 639.4 604.8 567.1 531.5
494.8 458.2 422.5 385.9 349.2 312.6 274.9 236.2 199.6 162.9
128.3 94.7 64.1 35.6 12.2 0 0
981.5 985.6 976.4 964.2 945.9 921.5 894 863.4 828.8 791.1
750.4 707.6 662.8 616 567.1 518.3 470.4 420.5 371.6 324.8
278 233.2 187.3 147.6 108.9 75.3 45.8 31.6 22.4 14.3
8.1 3.1 1 0 0 0 0
981.5 974.4 958.1 933.7 899.1 860.4 812.5 760.6 701.5 639.4
573.2 508.1 443.9 379.8 319.7 261.7 206.7 156.8 111 73.3
39.7 28.5 22.4 17.3 12.2 8.1 5.1 3.1 2 1
1 1 1 1 0 0 0
981.5 973.4 951 915.3 868.5 812.5 748.4 677.1 599.7 520.3
442.9 368.6 297.3 232.1 172.1 119.1 75.3 37.7 27.5 22.4
16.3 12.2 8.1 5.1 3.1 2 1 1 1 1
1 1 1 1 1 1 0
981.5 974.4 955.1 915.3 861.4 799.3 728 647.6 564.1 480.6
401.2 322.8 251.5 189.4 130.3 82.5 41.7 28.5 22.4 17.3
12.2 8.1 5.1 3.1 2 1 1 1 1 0
1 0 0 0 0 0 0
